IESNA:LM-63-2002
[TEST]P941669
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-760-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29744
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3963.6 3654.9 3373.5 3111.4 2897.5 2805.9 2801 2849.3 2977.9 3251.3
3677.4 4175.8 4738.6 5356.1 5873.8 6341.7 6775.9 7256.7 7649 8070.3
8589.7 8932.1 9184.6 9509.4 9975.7 10921.2 12334.6 14114.6 15582.6 15388.1
12624 6769.5 2207.7 937.4 366.6 120.6 0
3963.6 3677.4 3397.6 3132.3 2918.4 2812.3 2813.9 2858.9 2986 3256.1
3674.2 4151.7 4716.1 5341.6 5861 6335.3 6759.8 7214.9 7624.9 8047.8
8557.5 8951.4 9223.2 9454.7 9937.1 10824.7 12168.9 13950.5 15521.5 15351.1
12863.6 7148.9 2538.9 976 410 146.3 0
3963.6 3687 3418.5 3164.4 2952.2 2831.6 2815.5 2844.5 2942.5 3150
3505.3 3982.9 4534.4 5124.5 5680.9 6180.9 6599 6981.7 7385.3 7845.2
8356.5 8908 9358.3 9707.2 10133.3 10855.2 12014.6 13760.8 15748.2 16545.8
14714.3 9552.8 3807.6 1701.2 750.9 268.5 0
3963.6 3682.2 3437.8 3199.8 2992.4 2871.8 2836.4 2857.3 2924.9 3077.6
3365.4 3773.9 4261.1 4793.3 5340 5912.4 6457.5 6915.8 7346.7 7817.8
8390.3 8962.7 9483.7 9951.6 10495.1 11175.2 12236.5 13969.8 16608.5 19205.3
19158.7 14145.1 7202 3400.8 1572.6 538.7 0
3963.6 3706.3 3484.4 3278.6 3090.5 2957 2907.2 2916.8 2968.3 3080.8
3285 3598.6 4018.3 4468.5 4942.8 5502.4 6153.6 6833.8 7435.1 8057.4
8658.8 9329.3 10036.8 10708.9 11461.4 12410.1 13746.3 15714.5 18858 22820
24243 18925.5 12297.6 6311.2 2733.5 850.6 0
3963.6 3703.1 3498.9 3293.1 3108.2 2968.3 2912 2924.9 2974.7 3084
3267.3 3572.9 3976.5 4420.2 4883.3 5430 6087.7 6779.1 7412.6 8063.9
8682.9 9351.8 10059.3 10768.4 11556.3 12535.6 13870.2 15812.6 18861.2 22734.8
24231.8 19210.1 12244.5 6213.1 2674 820.1 0
3963.6 3736.9 3552 3381.5 3220.7 3092.1 3026.2 3014.9 3063.1 3161.2
3318.8 3561.6 3870.3 4241.8 4701.6 5225.8 5907.6 6671.4 7505.9 8393.5
9285.9 10163.8 10991.9 11797.5 12649.7 13611.3 14696.6 16036.1 17753.3 19379
18383.7 12924.7 5539.4 1763.9 636.7 156 0
3963.6 3778.7 3632.4 3506.9 3387.9 3283.4 3215.9 3183.7 3204.6 3289.9
3428.1 3608.2 3846.2 4177.4 4629.3 5201.7 5886.7 6674.6 7530 8401.5
9231.2 10023.9 10778.1 11504.9 12159.3 12730.1 13178.7 13431.2 13222.1 11639.9
7399.8 2588.8 1016.2 583.7 289.4 99.7 0
3963.6 3836.6 3738.5 3654.9 3580.9 3508.5 3463.5 3449 3463.5 3519.8
3614.7 3749.7 3950.7 4259.5 4671.1 5193.7 5825.6 6539.5 7267.9 7978.6
8633.1 9281.1 9818.1 10294.1 10643 10816.7 10752.3 10245.8 8858.2 5967.1
2468.2 1059.6 725.2 509.7 326.4 141.5 0
3963.6 3892.8 3846.2 3812.4 3780.3 3756.2 3751.3 3772.2 3815.7 3894.4
3999 4137.2 4325.4 4610 4975 5455.8 6047.5 6714.8 7414.2 8141
8879.1 9607.5 10282.8 10864.9 11326.4 11506.5 11157.5 9813.3 6957.6 3138.7
1300.8 832.9 590.1 403.6 263.7 120.6 0
3963.6 3974.8 3981.3 3999 4018.3 4047.2 4090.6 4164.6 4265.9 4394.5
4560.1 4762.7 5044.1 5436.5 5949.4 6571.7 7276 8022 8797.1 9573.7
10343.9 11099.7 11810.4 12297.6 12392.4 11884.3 10535.3 8150.7 4716.1 1767.1
913.3 631.9 437.4 270.1 160.8 57.9 0
3963.6 3997.4 4026.3 4074.5 4116.3 4166.2 4233.7 4315.7 4429.9 4568.2
4733.8 4949.3 5233.9 5608.5 6062 6591 7171.4 7779.2 8409.6 9027
9617.1 10202.4 10699.3 10982.3 10860.1 10186.3 8829.2 6734.1 3838.2 1455.2
776.6 529 366.6 220.3 120.6 33.8 0
3963.6 4023.1 4082.6 4146.9 4217.6 4278.7 4362.4 4457.2 4556.9 4690.4
4838.3 5005.5 5222.6 5494.4 5811.1 6166.5 6554 6952.8 7361.2 7747.1
8108.9 8401.5 8552.7 8430.5 7935.2 6991.4 5687.3 4119.6 2339.6 1074.1
654.4 463.1 328 213.9 127 43.4 0
3963.6 4053.6 4158.2 4265.9 4359.1 4431.5 4510.3 4571.4 4618 4663
4695.2 4719.3 4741.8 4753.1 4735.4 4656.6 4511.9 4336.6 4164.6 3912.1
3498.9 2969.9 2460.2 2035.7 1688.3 1413.4 1199.5 1032.3 890.8 770.2
648 541.9 440.6 329.6 210.6 77.2 0
3963.6 4098.7 4232.1 4362.4 4450.8 4508.7 4539.2 4550.5 4526.4 4484.6
4423.5 4333.4 4187.1 3997.4 3759.4 3495.7 3238.4 2992.4 2749.6 2505.2
2257.6 2032.4 1839.5 1649.8 1484.1 1339.4 1218.8 1114.3 1013 911.7
792.7 678.6 546.7 408.4 239.6 94.9 0
3963.6 4137.2 4304.5 4423.5 4497.4 4521.5 4507.1 4481.3 4421.9 4336.6
4196.7 3978.1 3727.2 3487.6 3302.7 3150 2979.5 2783.4 2582.4 2394.2
2241.5 2159.5 2040.5 1876.5 1720.5 1579 1435.9 1296 1172.2 1053.2
916.5 767 593.3 419.7 244.4 117.4 0
3963.6 4169.4 4347.9 4458.8 4499 4486.2 4462.1 4407.4 4309.3 4156.5
3953.9 3738.5 3543.9 3373.5 3211.1 3051.9 2883 2704.6 2548.6 2431.2
2395.8 2386.2 2304.2 2169.1 2022.8 1873.3 1693.2 1516.3 1352.3 1214
1078.9 929.4 781.5 603 421.3 218.7 0
3963.6 4203.2 4386.5 4484.6 4492.6 4458.8 4415.4 4331.8 4180.7 3995.7
3830.1 3693.5 3547.1 3376.7 3187 3000.4 2805.9 2622.6 2453.7 2357.3
2325.1 2283.3 2233.4 2148.2 2000.3 1852.4 1723.7 1604.7 1513.1 1411.8
1284.7 1149.7 1003.4 831.3 651.2 387.5 0
3963.6 4224.1 4405.8 4478.1 4470.1 4420.2 4352.7 4236.9 4064.9 3910.5
3802.8 3698.3 3568 3399.2 3193.4 2957 2723.9 2503.6 2310.6 2225.4
2135.4 2074.3 2001.9 1847.5 1694.8 1577.4 1479.3 1408.6 1352.3 1263.8
1177 1045.2 897.2 752.5 582.1 345.7 0
3963.6 4232.1 4423.5 4484.6 4458.8 4405.8 4320.6 4171 4003.8 3880
3788.3 3693.5 3571.3 3415.3 3198.2 2931.3 2637 2373.3 2169.1 2067.8
1955.3 1854 1710.9 1540.4 1410.2 1310.5 1231.7 1165.8 1095 1013
951.9 824.9 672.1 549.9 422.9 212.2 0
3963.6 4256.2 4436.3 4487.8 4460.4 4399.3 4294.8 4143.7 3976.5 3860.7
3773.9 3669.3 3555.2 3387.9 3172.5 2907.2 2604.9 2307.4 2085.5 1936
1786.4 1677.1 1522.7 1395.7 1273.5 1178.6 1103.1 1043.6 993.7 937.4
990.5 821.7 627.1 479.2 355.4 147.9 0
3963.6 4254.6 4439.5 4492.6 4463.7 4396.1 4302.9 4145.3 3973.2 3863.9
3773.9 3674.2 3563.2 3400.8 3190.2 2923.2 2619.3 2315.4 2079.1 1921.5
1772 1657.8 1506.6 1376.4 1254.2 1157.7 1082.1 1024.3 980.8 924.6
1022.7 757.3 599.8 482.4 358.6 147.9 0
